Pressure transmitter, 0.00 bar - 24.00 bar, 0.00 psi - 350.00 psi
063G2085
Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-DF12-C4GB04
Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-DF12-C4GB04
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.097 Liter |
EAN | 5702428924429 |
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.097 Liter |
EAN | 5702428924429 |
+ output | Pin 2 |
+ supply | Pin 3 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 800 bar |
Burst pressure [psig] | 11600 psig |
CE evaluated | Yes |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Sn coated |
Electrical conn. Male/Female | Male |
Electrical connection | AMP SuperSeal |
Electrical connection size | 3 pin |
Electrical connection standard | 1,5 SERIES |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G5085 |
In scope of WEEE and contain batteries | No |
Legacy part number | 11166930 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 5 V |
Output signal [V] [Min] | 0 V |
Overload pressure max. [bar] | 120 bar |
Overload pressure max. [psig] | 1740 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection notes | A |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 24 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 350 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-DF12-C4GB04 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Type | MBS 1250 |
UK RoHS compliance | Yes |
+ output | Pin 2 |
+ supply | Pin 3 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 800 bar |
Burst pressure [psig] | 11600 psig |
CE evaluated | Yes |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Sn coated |
Electrical conn. Male/Female | Male |
Electrical connection | AMP SuperSeal |
Electrical connection size | 3 pin |
Electrical connection standard | 1,5 SERIES |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G5085 |
In scope of WEEE and contain batteries | No |
Legacy part number | 11166930 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 5 V |
Output signal [V] [Min] | 0 V |
Overload pressure max. [bar] | 120 bar |
Overload pressure max. [psig] | 1740 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection notes | A |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 24 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 350 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-DF12-C4GB04 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Type | MBS 1250 |
UK RoHS compliance | Yes |