Our PLUS+1® compliant heavy-duty and smart heavy-duty pressure transmitters offer a high degree of EMI protection and many safety and diagnostic features. They are especially well suited for hydraulic applications in which cavitation or pressure peaks may occur.
Shows 2 product(s)
Pressure transmitter, 0.00 bar - 24.00 bar, 0.00 psi - 350.00 psi
Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-DF12-C4GB04
Inclination position sensor, DST X730, 10 °, 4 - 20 mA
Electrical connection: M12 x 1, Specification key: MVS010000HA30 0033X00