Rotary position sensor, DST X510, 45 °, 0.5 - 4.5 V
098G1043
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR045045HA13A00 L033A00
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR045045HA13A00 L033A00
Gross weight | 0.106 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162785737 |
Gross weight | 0.106 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162785737 |
Accessories | AISI304 LEVER |
Angle/Channel 1 [°] | 45 ° |
Angle/Channel 2 [°] | 45 ° |
Circuit Type | Redundant |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CW + CCW |
Specification key | DR045045HA13A00 L033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |
Accessories | AISI304 LEVER |
Angle/Channel 1 [°] | 45 ° |
Angle/Channel 2 [°] | 45 ° |
Circuit Type | Redundant |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CW + CCW |
Specification key | DR045045HA13A00 L033A00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |