S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L6666

APU CONSISTING OF:
FC-202 VFD
10 HP, 208 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 2

S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5494

Model code: S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX

Product details

Gross weight 146.57 kg
Net weight 145.57 kg
Volume 0 l
EAN 5714853462414

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 010 10 HP
VOLTAGE T1 208 Volt
ENCLOSURE E3R Nema 3R
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Input/Output Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size 0.5 0.5
Tier 2 Tier 2
Typecode Part 1 S202010T1E3R3CMD2XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-202P7K5T2E20H2XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Schematic 007N5494
Installation Drawing 185B7937
Modelcode01 S202010T1E3R3CMD2XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 84.17
Calculated Net Weight [kg] 66.03
Calculated Gross Weight (lbs) 185.56311791
Calculated Net Weight [lbs] 145.57125669
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E3R_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame 3R Frame 0.5
Panel Tier Indicator Tier 2
Input Voltage 208 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-200 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 30.8 A,
Nominal output current NO 30.8 A,
Motor HP Rating (Single/CMS) 10 HP,
Motor FLA Rating (Single/CMS) 30.8 A,
Fuse 6 ID F13A, B
Fuse 6 Manufacturer -
Fuse 6 Type 600 VAC, 1.8 A, Class CC
Fuse 7 ID F12
Fuse 7 Manufacturer -
Fuse 7 Type 250 VAC, 3 A, Class Supp.
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJN-50
Short circuit current rating 5 kA
Panel SCCR 50 kA
Panel SCCR 2 50 A max. J fuses
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 17 (1.9)/ 45 (5.1)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N5494
Layout Drawing Number 185B7937
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0603 Anchorage:
Panel OSHPD 3 Rigid/Flexible Wall Mnt
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ELECTRICAL LAYOUT 199L2448
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality