132L6666
APU CONSISTING OF:
FC-202 VFD
10 HP, 208 Volt, Nema 3R
3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards
FRAME SIZE: 0.5
APU TIER: Tier 2
S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5494
VLT® AQUA Drive FC 202 packaged drive solutions offer unique feature-rich design to meet water and wastewater industry requirements, maximize uptime, and reduce total cost of ownership. These drives are manufactured to stringent standards in UL-certified facilities and have the same warranties as all other VLT® drive products.