Shows 39 product(s)

132L5989

IC2-30FA1N01-02A4E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N01-02A4E20F4+ACXX
Single-phase 100-120 V AC
2.4 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N01-02A4E20F4+ACXX

132L6105

IC2-30FA1N01-04A8E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N01-04A8E20F4+ACXX
Single-phase 100-120 V AC
4.8 A 1.1 kW/1.5 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N01-04A8E20F4+ACXX

132L6106

IC2-30FA1N02-02A2E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-02A2E20F4+ACXX
Single-phase 200-240 V AC
2.2 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-02A2E20F4+ACXX

132L6107

IC2-30FA1N02-04A2E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-04A2E20F4+ACXX
Single-phase 200-240 V AC
4.2 A 0.75 kW/1 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-04A2E20F4+ACXX

132L6108

IC2-30FA1N02-06A8E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-06A8E20F4+ACXX
Single-phase 200-240 V AC
6.8 A 1.5 kW/2 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N02-06A8E20F4+ACXX

132L6109

IC2-30FA1N02-09A6E20F4+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-09A6E20F4+ACXX
Single-phase 200-240 V AC
9.6 A 2.2 kW/3 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA1N02-09A6E20F4+ACXX

132L6110

IC2-30FA1N02-02A2E20F0+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-02A2E20F0+ACXX
Single-phase 200-240 V AC
2.2 A 0.37 kW/0.50 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-02A2E20F0+ACXX

132L6111

IC2-30FA1N02-04A2E20F0+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-04A2E20F0+ACXX
Single-phase 200-240 V AC
4.2 A 0.75 kW/1 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-04A2E20F0+ACXX

132L6112

IC2-30FA1N02-06A8E20F0+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-06A8E20F0+ACXX
Single-phase 200-240 V AC
6.8 A 1.5 kW/2 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N02-06A8E20F0+ACXX

132L6115

IC2-30FA1N02-09A6E20F0+ACXX

iC2-30 Frequency converter air cooled
IC2-30FA1N02-09A6E20F0+ACXX
Single-phase 200-240 V AC
9.6 A 2.2 kW/3 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA1N02-09A6E20F0+ACXX

View: