IC2-30FA1N01-04A8E20F4+ACXX

132L6105

iC2-30 Frequency converter air cooled
IC2-30FA1N01-04A8E20F4+ACXX
Single-phase 100-120 V AC
4.8 A 1.1 kW/1.5 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N01-04A8E20F4+ACXX
Re-configure

Product details

Gross weight 1.736 Kilogram
Net weight 1.156 Kilogram
EAN 5714853456376

 

Product series +DAMI iC2-Micro
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 01 100-120 V AC
Current Rating -04A8 4.8 A
Power Rating 1K1 1.1 kW/1.5 HP
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02C MA02c
Modelcode01 IC2-30FA1N01-04A8E20F4
Modelcode02 +ACXX
Calculated Gross Weight [kg] 1.6
Calculated Net Weight [kg] 1.3
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-30FA1N01-04A8E20F4
Typecode Part 2 -000060911
Product Catalog NO_VIEW NO VIEW
Product type 1N Single-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA1N01-04A8E20F4 IC2-30FA1N01-04A8E20F4
Salescode part 2 +ACXX +ACXX
Vendor ERR01 Cannot Determine Vendor

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality