IC2-30FA1N01-02A4E20F4+ACXX

132L5989

iC2-30 Frequency converter air cooled
IC2-30FA1N01-02A4E20F4+ACXX
Single-phase 100-120 V AC
2.4 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N01-02A4E20F4+ACXX
Re-configure

Product details

Gross weight 1.405 Kilogram
Net weight 0.985 Kilogram
EAN 5714853455256

 

Product series +DAMI iC2-Micro
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 01 100-120 V AC
Current Rating -02A4 2.4 A
Power Rating K37 0.37 kW/0.50 HP
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01C MA01c
Modelcode01 IC2-30FA1N01-02A4E20F4
Modelcode02 +ACXX
Calculated Gross Weight [kg] 1.2
Calculated Net Weight [kg] 1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-30FA1N01-02A4E20F4
Typecode Part 2 -000060827
Product Catalog NO_VIEW NO VIEW
Product type 1N Single-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA1N01-02A4E20F4 IC2-30FA1N01-02A4E20F4
Salescode part 2 +ACXX +ACXX
Vendor ERR01 Cannot Determine Vendor

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality