Shows 54 product(s)
Spare part, EV220A 18 - 22 EPDM NC, Service kit
Product Type: Spare part, Used for product: EV220A 18 - 22 EPDM NC, Type designation: Service kit, Service kit
Spare part, 9-22 Coil AB/AC, Cable plug
Product Type: Spare part, Used for product: 9-22 Coil AB/AC, Type designation: Cable plug, Cable plug
Spare part, EVR 22; EVR 20, Service kit a.c.
Product Type: Spare part, Used for product: EVR 22; EVR 20, Type designation: Service kit a.c., Repair kit
Válvula de alívio de segurança, SFA 10, G, 22 bar
Configuração de pressão [bar]: 22, Tipo de conexão: G, Certificado de pressão: Certificado Danfoss incluído
RESISTOR DE FRENAGEM 22 OHM 1,7KW IP21
MCE101A22R0P1K70E21TAW
10% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 1.7 kW
Protection class: IP 21
HxWxD: 460x260x100 mm
Weight: 9.2 kg
Drawing number: 914CBT-HxxxDHT