Shows 259 product(s)
FILTRO SINE WAVE 260A E00 400V
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 110-132 kW
Nominal power (441 - 500V): 132-160 kW
Continuous rated current: 260 A.
Max. Output frequency: 100 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 520 X 500 X 400 mm
Weight: 197 kg
MCC101SINE WAVE FILTER 500V 62A IP00
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 36 kg
MCC101 FILTRO DE ONDA SENOIDAL 180A IP00
Sinus filters for the FC 100, FC 200 and FC 300 series
Degree of protection: IP00
Nominal power (380 - 440V): 75/90 kW
Nominal power (441 - 500V): 90/110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 580 X 420 X 301 mm
Weight: 127 kg
Transmissor de pressão, DST P92S, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi
Conex. elétr.: M12 x 1, Tipo da con. de press.: G, Tamanho da con. de pressão: 1/4, Chave de especificação: P92S-0400-BAR-R-11-01-01
MBT 5113, 100 mm, NPT, ANSI/ASME B1.20.1
null: -50 - 800, Termopar: 1 x NiCr-Ni, Tipo K, Mat. do tubo de prot.: AISI 316 Ti, Conex. elétr.: Tipo B, Tamanho da con. el.: Pg 16