The flexible AK-PC 782A pack controller delivers highest efficiency.AK-PC 782A is a powerful and flexible controller that provides precise regulation, improved efficiency, and enhanced user friendliness for pack control in transcritical CO2 booster packs.The controller flexibility and efficiency makes it the obvious choice for all sizes of packs in all climates.
Shows 1 product(s)
Controlador de central de refrigeração, AK-PC 782A
Função: Boostertranscrítico, Tensão de alimentação [V] CA: 24, Tipo de comunicação: RJ11 (CAN) para Display; RS232; LON RS485, Formato da embalagem: Embalagem individual, Qnt. do pacote: 1