The AK-PC 781A is a comprehensive regulating unit designed for capacity control of compressors and condensers in refrigeration systems. It integrates oil management, heat recovery functions, and CO2 gas pressure control. The controller can provide signals to other controllers about the operating conditions, such as forced closing of expansion valves, alarm signals, and alarm messages.
Shows 1 product(s)
Controlador de central de refrigeração, AK-PC 781A
Função: Embalagem c. Recuperação de calor, Tensão de alimentação [V] CA: 24, Tipo de comunicação: Extensão E/S; RJ11 (CAN) para Display; LON RS485, Formato da embalagem: Embalagem individual, Qnt. do pacote: 1