AFD, PN 25, 0.15 bar - 1.5 bar, 250 cm², Red

003G1005

AFD PB25 0,15-1,5 250cm2 red

제품 세부정보

총 중량 14.395 Kilogram
순중량 12.991 Kilogram
Volume 49.392 Liter
EAN 5702421808191

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
China RoHS compliance Out of scope
Contain batteries No
Description AFD PB25 0,15-1,5 250cm2 red
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 1.5 bar
Differential pressure setting [bar] [Min] 0.15 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 1.5 bar
Pressure setting range [bar] [Min] 0.15 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP 서류 제품 이름 AFD/A
Setting Type Adjustable
기능 Press. reduction controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated
색깔 빨강
제품군 Actuators - Pressure Flow
형식 AFD

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality