Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
The ECL Comfort 210 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 3 circuits can be controlled. The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy. The ECL Comfort 210 controller is configured with a selected application by means of an ECL application key.
2 produit(s) trouvé(s)
ECL Comfort 210, Matrice de points LCD, Tension d’alimentation [V] AC: 207 - 244
ECL COMFORT 210/230 V
ECL Comfort 210, Matrice de points LCD, Tension d’alimentation [V] AC: 207 - 244
ECL COMFORT 210B/230 V