FC-103P11KT4P66H2XGXXXXSXXXXAXB0CXXXXDX

132H0717

Variateurs de fréquence
FC-103P11KT4P66H2XGXXXXSXXXXAXB0CXXXXDX

VLT® Refrigeration Drive FC-103
11kW / 15HP,
Triphasé, 380 - 480VCA,IP66 / TYPE 4X + Plaque
Filtre RFI classe A2
Sans hacheur de freinage
LCP graphique
PCB sans revêtement, Sans option secteur
Dernière vers log. std.
Sans option A, MCB-109 E/S, Batterie Hor
Sans option C1, Sans option D
Taille de boîtier: B1
Autres options selon code modèle

Mudeli kood: FC-103P11KT4P66H2XGXXXXSXXXXAXB0CXXXXDX
Taasseadistamine

Toote üksikasjad

Brutokaal 21.8 Kilogram
Netokaal 20.85 Kilogram
Volume 144.67 Liter
EAN 5714853293605

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P11K 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P66 IP66 / NAME 4X Backplate
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P11KT4P66H2XGX
Typecode Part 2 XXXSXXXXAXB0CXXXXDX
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
Power Loss NO [W] 278 278
Power Loss NO [W] 278 278
Calculated Gross Weight [kg] 23.5
Calculated Net Weight [kg] 23.2
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P11KT4P66H2XGX
Modelcode02 XXXSXXXXAXB0CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality