Accessories DHW, Buffer tanks, SE-1250 2HL

640U4911

1250 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 195 Kilogram
Net weight 195 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval CE
PED
Category name Buffer tanks
CE evaluated Yes
Circulation connection size Rp1"
Circulation connection type Internal thread
Circulation pipe size DN25
Connection direction primary and secondary Horizontal
Contain batteries No
Cover material EPS+Fleece
Depth with cover [mm] 1240 mm
Depth without cover [mm] 1000 mm
Description SE-1250 2HL
Design Standing
DHW connection size Rp2"
DHW connection type Internal thread
DHW pipe size DN50
Height with cover [mm] 1995 mm
Height without cover [mm] 1995 mm
Hot water tank volume [l] 1250 L
Insulation material EPS with laminated fleece
Package depth [mm] 1000 mm
Package height [mm] 1285 mm
Package width [mm] 1995 mm
PED category § 4.3
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
UL evaluated Out of scope
Width with cover [mm] 1240 mm
Width without cover [mm] 1000 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality