Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 183 product(s)
Redan ball valve 3/4" E/I, short 60,5mm
Ball valve 3/4" E/I 60,5 mm
Sealings 50 pcs. 24/17x2mm
Gasket 3/4" ø24/16x2mm (50pcs. set)
Small stations accessories, Redan Flow limiter 10L/min (black)
Redan Flow limiter 10L/min (black)
Small stations accessories, Redan Flow limiter 12L/min (red)
Redan Flow limiter 12L/min (red)
Small stations accessories, Redan Flow limiter 16L/min (green)
Redan Flow limiter 16L/min (green)
Small stations accessories, Redan Flow limiter 20L/min (grey)
Redan Flow limiter 20L/min (grey)
PM-Controller
PM-Controller (incl. packaging)
Accessories substations, Service kits
TAUCHROHR BIMET-TH 1.4571 L=200MM G1/2"
Accessories substations, Safety thermostat
STW AT20 40-100 °C, can be used as contact thermostat
Accessories substations, Distributors and pipe sets
Satz (2 Stück): Absperrklappe DN65+Thermometer
View: