EvoFlat WSA, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M

145G0303

EvoFlat WSA 1 TPC-M Cirk. w/cover

Product details

Gross weight 10.195 Kilogram
Net weight 8.995 Kilogram
Volume 78.736 Liter
EAN 5702424654146

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Contain batteries No
Cover material EPP
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description EvoFlat WSA 1 TPC-M Cirk. w/cover
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 45 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Included
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE pipe size Ø18
Heating capacity [kW] 10 kW
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating HEX type XB06H-1 26
Heating system type DHW only
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Manufacturer's name Danfoss
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 200 mm
Package height [mm] 600 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat WSA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality