Instantaneous water heaters provide hot water instantaneously and only as it is needed. Danfoss offers a comprehensive range of products with different control solutions based on principles of flow, thermostatic, flow and thermostatic or electronic controlling. When you turn on a hot water tap in your home, cold water travels through a pipe into a heat exchanger in the unit. The cold water is heated in the heat exchanger via district heating water or another waterborne heat source. As a result, the water heaters deliver a constant supply of instant hot water.
Shows 34 product(s)
Termix One-B, Type 3, DHW controller name: AVTB
Product Type: Termix One-B, Type 3, 16 bar, 100 °C, AVTB
Termix One-B, Type 1, DHW controller name: AVTB
Product Type: Termix One-B, Type 1, 16 bar, 120 °C, AVTB
Termix One-B, Type 2, DHW controller name: AVTB
Product Type: Termix One-B, Type 2, 16 bar, 120 °C, AVTB
Termix One-B, Type 3, DHW controller name: AVTB
Product Type: Termix One-B, Type 3, 16 bar, 120 °C, AVTB
Termix One-B, Type 3, DHW controller name: AVTB 20
Product Type: Termix One-B, Type 3, 16 bar, 120 °C, AVTB 20
Termix One-B FI, Type 1, DHW controller name: AVTB
Product Type: Termix One-B FI, Type 1, 16 bar, 120 °C, AVTB
Termix One-B FI, Type 2, DHW controller name: AVTB
Product Type: Termix One-B FI, Type 2, 16 bar, 120 °C, AVTB
Akva Lux II, fully insulated, Type 1, DHW controller name: PTC2+P
Product Type: Akva Lux II, fully insulated, Type 1, 16 bar, 110 °C, PTC2+P
Akva Lux II, fully insulated, Type 2, DHW controller name: PTC2+P
Product Type: Akva Lux II, fully insulated, Type 2, 16 bar, 110 °C, PTC2+P