Akva Lux II, fully insulated, Type 2, DHW controller name: PTC2+P

145G0092

Product Type: Akva Lux II, fully insulated, Type 2, 16 bar, 110 °C, PTC2+P

Product details

Gross weight 9.5 Kilogram
Net weight 9 Kilogram
Volume 34.44 Cubic decimeter
EAN 5715162433621

 

Application type Instantaneous DHW
Capacity [kW] 64 kW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material Polypropylene
Cover option White-lacquered steel sheet
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 210 mm
Depth without cover [mm] 190 mm
Description Akva Lux II Type 2, (XB06H-1 40), complete insulation
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW capacity [kW] [Max] 64 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Optional
DHW connection size 3/4"
DHW connection type External thread
DHW Control type Flow/thermostatic
DHW control valve kvs value [m3/h] 3
DHW HEX type XB06H-1 40
DHW pipe size Ø18
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 463 mm
Height without cover [mm] 463 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Copper
In scope of WEEE No
Insulation material Polypropylene
Material Description (Short Te Akva Lux II, Type 2, Cover
Package depth [mm] 345 mm
Package height [mm] 210 mm
Package width [mm] 480 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Type Akva Lux II, fully insulated
UL evaluated Out of scope
Width with cover [mm] 310 mm
Width without cover [mm] 306 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality