Floor Heating Controls, Danfoss Icon2™ MC, Conversion module, 24 V, Screw-in

088U2140

Accessories, 24V TWA Conversion module, Wired 24V

Product details

Gross weight 612 Gram
Net weight 570 Gram
Volume 0.409 Liter
EAN 5715162300381

 

App control enabled No
China RoHS compliance Out of scope
Cooling input No
Description Accessories, 24V TWA Conversion module
EEE category 5 small equipment (any external dimension 50 cm)
Heating control type Conversion module
Humidity sensor No
In scope of WEEE Yes
In-wall No
Installation Screw-in
Interfaces Wired 24V
IP protection class IP20
Output voltage [V] AC 24 V
Output voltage [V] DC 24 V
Product group Floor Heating Controls
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 21a0da16-87ae-4375-aaab-829d0bb8805e
SCIP dossier product name "Icon2 24V TWA Conversion module"
Suitable for 24V actuators
Supply voltage [V] 24 V
Type Danfoss Icon2™ MC
Usage For Actuators

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality