Shows 40 product(s)
Regulating Combi Valve, FHV, FHV-A, 3/4, 0.8 m³/h, 6 bar
FHV-A floor heating valve for RA 2000 sensors
Floor Heating Controls, FH Room Thermostats, Room Thermostat, 24 V, Standard, On-wall
FH-WT Room Thermostat, Standard, Wired 24V
Floor Heating Controls, FH Connection Boxes, 230 V, Output voltage [V] AC: 230, Number of channels: 8
FH-WC Connection Box 230V, Wired 230V
Floor Heating Controls, Danfoss Icon, Dew point sensor, 24 V, Output voltage [V] AC: 230, Strappable
Used in floor heating/cooling as protection against condensation, Wired 24V
Room Thermostats, Basic Plus, Wired floor sensor, Floor
FH-CWF Floor Sensor 3m for BasicPlus2 WT-D/P, Wired 230V
Room Thermostats, Basic Plus 2, Room Thermostat, 230 V, In-wall
BasicPLus2 WT-P Programmable, Wired 230V
Floor Heating Controls, Danfoss Icon™ 230V RT wired, Room Thermostat, 230 V, Output voltage [V] AC: 230, Number of channels: 0, In-wall
Dial 230V, IN-WALL, 80x80, EU version, Wired 230V