Floor Heating Controls, Danfoss Icon2™ RT wireless, Room Thermostat

088U2121

Room Thermostat, Zigbee communication, Wireless

Product details

Gross weight 84 Gram
Net weight 64 Gram
Volume 0.298 Liter
EAN 5715162300268

 

1 Primary battery SUM weight Kg 0.02
1 Primary battery weight Kg 0.01
Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
Battery qty 2
Battery type or Name Alkaline AAA (LR03)
China RoHS compliance Out of scope
Contain batteries Yes
Cooling input Yes
Description Room Thermostat, Zigbee communication
Dual mode Yes
EEE category 5 small equipment (any external dimension < 50 cm)
Fits into switch frames No
Floor sensor enabled No
Heating control type Room Thermostat
Humidity sensor Yes
In scope of WEEE Yes
In-wall No
Installation Attachable
Interfaces Wireless
Noiseless switching Yes
On-wall Yes
Product group Floor Heating Controls
Product height/depth [mm] 15 mm
Product length [mm] 57 mm
Product width [mm] 57 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Scheduling Yes
SCIP dossier no. fc15e597-943b-450a-9fe2-6ab45e9a4e7c
SCIP dossier product name "Wireless thermostat"
Supply batteries 2 x 1,5 V AAA-Alkaline batteries
Supply voltage [V] 3 V
Temperature control Yes
Temperature limitation Yes
Temperature set-back button Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Transmission frequency [GHz] 2.4 GHz
Type Danfoss Icon2™ RT wireless
Usage Display
Weight per battery 11 g

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality