Floor Heating Controls, FH Room Thermostats, Room Thermostat, 230 V, Display, In-wall

088U2001

DEVIwet 230V Display, Wired 230V

Product details

Gross weight 0.164 Kilogram
Net weight 0.148 Kilogram
Volume 0.896 Liter
EAN 5702425143397

 

Actuator on radiator Yes
Adaptive learning No
App control enabled No
Automatic balancing No
Away input No
Capacitive touch Yes
China RoHS compliance Out of scope
Cooling input No
Description DEVIwet 230V Display
Dual mode No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames Yes
Floor sensor enabled No
Floor sensor option No
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
Heating control type Room Thermostat
In scope of WEEE Yes
Installation In-wall
Interfaces Wired 230V
IP protection class IP21
NC/NO Yes
Noiseless switching Yes
Number of actuators max 5
On-wall No
Output voltage [V] AC 230 V
Power per output [W] [Max] 10 W
Product description DEVIwet
Product group Floor Heating Controls
PWM Yes
REACH Candidate List substances No
Scheduling No
Stem position Display
Suitable for 230 V actuators
Supply voltage [V] 230 V
Tamper proof No
Temperature control Yes
Temperature limitation Yes
Temperature set-back button No
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Thermal feedback No
Type FH Room Thermostats
Usage Display
Valve excercise Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality