Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230
088L0990
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 752 Gram |
Net weight | 548 Gram |
Volume | 9.147 Liter |
EAN | 5703466217825 |
Gross weight | 752 Gram |
Net weight | 548 Gram |
Volume | 9.147 Liter |
EAN | 5703466217825 |
Application | Pipe / tank frost protection |
Approval |
UkrTEST CE |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.3 mm |
Cable length [m] | 4 m |
Cable on drum | No |
Cable output [W/m@°C] | 10W/m@10°C |
Cable output [W@°C] | 40W@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 7.7 mm |
CE evaluated | Yes |
Certification company |
CE EAC UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2 m |
Cold lead quantity | 1 |
Conductor insulation | Cross linked polyolefin |
Conductor type | Tinned copper |
Contain batteries | No |
Cut to length | No |
Description | ECpipeheat 10 w/plug V2 4m 40W@10°C 230V |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Light blue |
Package depth [mm] | 300 mm |
Package height [mm] | 40 mm |
Package width [mm] | 420 mm |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | ECpipeheat 10 V2 readym. |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval |
UkrTEST CE |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.3 mm |
Cable length [m] | 4 m |
Cable on drum | No |
Cable output [W/m@°C] | 10W/m@10°C |
Cable output [W@°C] | 40W@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 7.7 mm |
CE evaluated | Yes |
Certification company |
CE EAC UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2 m |
Cold lead quantity | 1 |
Conductor insulation | Cross linked polyolefin |
Conductor type | Tinned copper |
Contain batteries | No |
Cut to length | No |
Description | ECpipeheat 10 w/plug V2 4m 40W@10°C 230V |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Light blue |
Package depth [mm] | 300 mm |
Package height [mm] | 40 mm |
Package width [mm] | 420 mm |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | ECpipeheat 10 V2 readym. |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |