ECpipeheat 10 V2

Show more
ECpipeheat 10 V2

Shows 11 product(s)

088L0989

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 2 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0990

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0991

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 6 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0992

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0993

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0994

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 12 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0995

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 14 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0996

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 16 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0997

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 19 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

088L0998

Heating Cables, ECpipeheat 10 V2 readym., 10W/m@10°C, 22 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

View: