Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special

052F4235

EBI4CM SPECIAL HOUSING IGNITION UNIT 230 V OEM

Product details

Gross weight 0.305 Kilogram
Net weight 0.304 Kilogram
Volume 0.281 Liter
EAN 5702425074882

 

Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description EBI4CM SPECIAL HOUSING IGNITION UNIT 230 V OEM
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
7(c)-I
Grade of enclosure primary IP40
Housing Special
Main fuse [A] [Min] 10 A
Packing format Industrial pack
Power consumption [VA] 60 VA
Primary current [A] 0.25 A
Primary frequency [Hz] 50/60
Product group Ignition Units
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9bbbc11e-e994-4b41-a315-907e4ca9cc5d
SCIP dossier product name Ignition unit EB14
Secondary connection, short circuit current [mA] 30 mA
Secondary peak voltage [kV] 2 x 7.5
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 255 V
Supply voltage [V] AC [min] 187 V
Type EBI4 CM
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality