Shows 18 product(s)
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90 VA, Housing: Standard
EBI4 HPM STD. IGNITION UNIT 230 V
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90 VA, Housing: Special
EBI4 HPM SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4CM SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 1P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4 1P SPECIAL HOUSING IGNITION UNIT 230V
Ignition Units, EBI4 M 120 V, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 102 - 132, 50 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 120 V