Accessories substations, Service kits

004F0884

TAUCHROHR BIMET-TH 1.4571 L=200MM G1/2"

Product details

Gross weight 0.3 Kilogram
Net weight 0.3 Kilogram

 

Approval CE
Category name Service kits
CE evaluated Yes
Contain batteries No
Depth without cover [mm] 210 mm
Description TAUCHROHR BIMET-TH 1.4571 L=200MM G1/2"
Design Loose
DHW connection type External thread
DHW pipe size DN15
Height without cover [mm] 30 mm
Package depth [mm] 376 mm
Package height [mm] 198 mm
Package width [mm] 376 mm
Pressure nominal secondary [bar] 25 bar
Pressure secondary [bar] [Max] 25 bar
Product group Accessories substations
Supply temperature construction [˚C] 150 °C
Type Accessories substations
UL evaluated Out of scope
Width without cover [mm] 30 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality