Shows 130 product(s)
AFQM 6, PN 16, DN 40, Flow rate [m³/h]: 2.2 - 11, Flange, Mounting version: Free
AFQM 6 PN16 40/20 /0,2 flange flow/ret
AFQM 6, PN 16, DN 50, Flow rate [m³/h]: 3.2 - 16, Flange, Mounting version: Free
AFQM 6 PN16 50/32 /0,2 flange flow/ret
AFQM 6, PN 25, DN 40, Flow rate [m³/h]: 2.2 - 11, Flange, Mounting version: Free
AFQM 6 PN25 40/20 /0,2 flange flow/ret
AFQM 6, PN 25, DN 50, Flow rate [m³/h]: 3.2 - 16, Flange, Mounting version: Free
AFQM 6 PN25 50/32 /0,2 flange flow/ret
AFQM, PN 25, DN 100, Flow rate [m³/h]: 12.6 - 63, Flange, Mounting version: Free
AFQM PN25 100/125 /0,2 flange flow/ret
AFQM, PN 25, DN 125, Flow rate [m³/h]: 16 - 80, Flange, Mounting version: Free
AFQM PN25 125/160 /0,2 flange flow/ret
AFQM-W KF2, PN 40, DN 40, Flow rate [m³/h]: 1 - 11, Flange, Mounting version: Free
AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 50, Flow rate [m³/h]: 2 - 16, Flange, Mounting version: Free
AFQM-W KF2 PN40 50/32 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 65, Flow rate [m³/h]: 3 - 28, Flange, Mounting version: Free
AFQM-W KF2 PN40 65/50 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 80, Flow rate [m³/h]: 4 - 40, Flange, Mounting version: Free
AFQM-W KF2 PN40 80/80 /0,2 fla flow/ret