AFQM 6 is a self-acting flow controller with integrated control valve with full authority, primarily for use in district heating systems. The controller closes when set max. flow is exceeded. In combination with Danfoss electrical actuators AMV(E) can be controlled by ECL electronic controllers. The AFQM 6 is pressure independent which means that the control characteristic is independent from the available pressure and is not influenced by a low authority. The controller has a control valve with adjustable flow restrictor, connection neck for electrical actuator and an actuator with one control diaphragm. Control valve AFQM 6 DN40-50 is not pressure relieved.
Shows 23 product(s)
AFQM 6, PN 16, DN 40, Flow rate [m³/h]: 2.2 - 11, Flange, Mounting version: Free
AFQM 6 PN16 40/20 /0,2 flange flow/ret
AFQM 6, PN 16, DN 50, Flow rate [m³/h]: 3.2 - 16, Flange, Mounting version: Free
AFQM 6 PN16 50/32 /0,2 flange flow/ret
AFQM 6, PN 25, DN 40, Flow rate [m³/h]: 2.2 - 11, Flange, Mounting version: Free
AFQM 6 PN25 40/20 /0,2 flange flow/ret
AFQM 6, PN 25, DN 50, Flow rate [m³/h]: 3.2 - 16, Flange, Mounting version: Free
AFQM 6 PN25 50/32 /0,2 flange flow/ret
AFQM, PN 25, DN 100, Flow rate [m³/h]: 12.6 - 63, Flange, Mounting version: Free
AFQM PN25 100/125 /0,2 flange flow/ret
AFQM, PN 25, DN 125, Flow rate [m³/h]: 16 - 80, Flange, Mounting version: Free
AFQM PN25 125/160 /0,2 flange flow/ret
AFQM-W KF2, PN 40, DN 40, Flow rate [m³/h]: 1 - 11, Flange, Mounting version: Free
AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 50, Flow rate [m³/h]: 2 - 16, Flange, Mounting version: Free
AFQM-W KF2 PN40 50/32 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 65, Flow rate [m³/h]: 3 - 28, Flange, Mounting version: Free
AFQM-W KF2 PN40 65/50 /0,2 fla flow/ret
AFQM-W KF2, PN 40, DN 80, Flow rate [m³/h]: 4 - 40, Flange, Mounting version: Free
AFQM-W KF2 PN40 80/80 /0,2 fla flow/ret