Room Thermostats, Basic Plus, Wired floor sensor, Floor

088U0610

This product is not available in this store. Please contact your local Customer Service Center.

FH-CWF Floor Sensor 3m for BasicPlus2 WT-D/P, Wired 230V

제품 세부정보

총 중량 0.084 Kilogram
순중량 0.081 Kilogram
Volume 0.561 Liter
EAN 5702420086576

 

Description FH-CWF Floor Sensor 3m for BasicPlus2 WT-D/P
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Heating control type Wired floor sensor
Humidity sensor No
In scope of WEEE Yes
Installation Floor
Interfaces Wired 230V
IP 보호 클래스 IP30
REACH 후보 목록 물질 No
Suitable for 230V actuators
UNSPSC 코드 41112209
제품군 Room Thermostats
제품의 설명 BasicPlus2
형식 Basic Plus
활용 Temperature measure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality