Unlike many other manufacturers of floor heating manifolds offering ready-mounted manifold sets, we offer a wide range of high-quality components to make one yourself. This way you can choose the components based on requirements and establish the best possible manifold suited for the job.
Shows 11 product(s)
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 2, 6 bar
SSM manifold 2+2 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 3, 6 bar
SSM manifold 3+3 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 4, 6 bar
SSM manifold 4+4 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 5, 6 bar
SSM manifold 5+5 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 6, 6 bar
SSM manifold 6+6 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 7, 6 bar
SSM manifold 7+7 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 8, 6 bar
SSM manifold 8+8 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 9, 6 bar
SSM manifold 9+9 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 10, 6 bar
SSM manifold 10+10 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 11, 6 bar
SSM manifold 11+11 with flowmeter