Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 3, 6 bar

088U0753

SSM manifold 3+3 with flowmeter

Product details

Gross weight 2.218 Kilogram
Net weight 2.218 Kilogram
Volume 6.489 Liter
EAN 5702425114823

 

Bleed valve Manual
China RoHS compliance Out of scope
Description SSM manifold 3+3 with flowmeter
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 60 °C
Flowmeter Yes
Material Stainless steel
Number of heating manifold connections [loops] [Max] 3
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 767ea979-0974-40f2-ab01-a21fd0747106
SCIP dossier product name SSM manifold set with flowmeters
Test pressure [bar] 10 bar
Type Manifold SSM-F
UK RoHS compliance Out of scope
UNSPSC CODE 40141720
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality