The EBI4, 120 V series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4, 120 V series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.
Shows 3 product(s)
Ignition Units, EBI4 M 120 V, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 102 - 132, 50 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 120 V
Ignition Units, EBI4 1P 120 V, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 102 - 132, 50 VA, Housing: Standard
EBI4 1PSTD. IGNITION UNIT 120 V
Ignition Units, EBI4 M 120 V, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 102 - 132, 50 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 120 V OEM