Shows 9 product(s)
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 80, Steel
Inlet connection size [mm]: 80, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 25, Steel
Inlet connection size [mm]: 25, Kv value [m³/h]: 15, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 25, Steel
Inlet connection size [mm]: 25, Kv value [m³/h]: 15, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 50, Steel
Inlet connection size [mm]: 50, Kv value [m³/h]: 36, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 50, Steel
Inlet connection size [mm]: 50, Kv value [m³/h]: 36, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 65, Steel
Inlet connection size [mm]: 65, Kv value [m³/h]: 65, Max. Working Pressure [bar]: 40