ORV are 3-way industrial valves for maintaining a constant oil temperature in gas compressor systems, by mixing hot and cold oil in the lubricating system of e.g. screw or turbo type compressors. The ORV valves are with few components and with extended cylindrical connections, to ensure ease of installation and service.
Shows 9 product(s)
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 80, Steel
Inlet connection size [mm]: 80, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 25, Steel
Inlet connection size [mm]: 25, Kv value [m³/h]: 15, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 25, Steel
Inlet connection size [mm]: 25, Kv value [m³/h]: 15, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 40, Steel
Inlet connection size [mm]: 40, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 50, Steel
Inlet connection size [mm]: 50, Kv value [m³/h]: 36, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 50, Steel
Inlet connection size [mm]: 50, Kv value [m³/h]: 36, Max. Working Pressure [bar]: 40
Temperature regulating valve, ORV 65, Steel
Inlet connection size [mm]: 65, Kv value [m³/h]: 65, Max. Working Pressure [bar]: 40