Accessories substations, Heating module

861L1403

BFLV+thermometer(Thea) in dim 40

Product details

Gross weight 1.2 Kilogram
Net weight 0.8 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Application type District heating
Approval CE
Category name Indirect heating substations
CE evaluated Yes
Contain batteries No
Cover material EPP
Description BFLV+thermometer(Thea) in dim 40
HE connection size DN40
HE connection type flange
HE pipe size DN40
Manufacturer's name Danfoss
Pressure nominal secondary [bar] 6 bar
Pressure secondary [bar] [Max] 6 bar
Product group Accessories substations
Supply temperature construction [˚C] 95 °C
Type Heating module
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality