132F0001
Frequency Converter
FC-051PK18S2E20H3XXCXXXSXXX
NB: Last time buy June 30, 2026
VLT® Micro Drive FC-51
0.18 KW / 0.25 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code
The VLT® Micro Drive is a general-purpose drive that can control ACmotors up to 22.0 kW. It is a small drive with maximum strength andreliability. The VLT® Micro Drive is manufactured with respect for theenvironment, and it complies with the RoHS Directive.
Note: Order the LCP display separately as an accessory.