FC-103N160T4E54H4TGCXXXSXXXXALBXCXXXXD0

134X6362

Frequency converter
FC-103N160T4E54H4TGCXXXSXXXXALBXCXXXXD0

VLT® Refrigeration Drive FC-103
(N160) 160 KW / 250 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI filter Class A1
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
PROFINET MCA 120, No B Option
No C1 option, 24V DC backup
Frame: D1H
Other options according to Model code

Model code: FC-103N160T4E54H4TGCXXXSXXXXALBXCXXXXD0
Re-configure

Product details

Gross weight 85 Kilogram
Net weight 80 Kilogram
EAN 5710108125264

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI filter Class A1
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N160T4E54H4TGC
Typecode Part 2 XXXSXXXXALBXCXXXXD0
Power 110% (NO) [KW] 160 160
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 218 218
Power Loss NO [W] 3764 3764
Power Loss NO [W] 3628 3628
Continuous Current (NO) [A] 315 315
Intermittent Current (NO) [A] 346 346
Continuous Current (NO) [A] 302 302
Intermittent Current (NO) [A] 332 332
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N160T4E54H4TGC
Modelcode02 XXXSXXXXALBXCXXXXD0

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality