HG CO2 subcritical BOCK Verdichter

Mehr anzeigen
HG CO2 subcritical BOCK Verdichter

Zeigt 79 Produkt(e)

097C2873

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16024

097C2874

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16024

097C2875

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16024

097C2876

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16024

097C2877

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16024

097C2878

BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16024

097C2881

BOCK, HGX22e/105-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16025

097C2883

BOCK, HGX22e/105-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16025

097C2884

BOCK, HGX22e/105-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16025

097C2885

BOCK, HGX22e/105-4 S CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16025

Ansicht: