HG CO2 T transcritical BOCK Verdichter

Mehr anzeigen
HG CO2 T transcritical BOCK Verdichter

Zeigt 505 Produkt(e)

097B10940

BOCK, HGX34/110-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10940

097B10941

BOCK, HGX34/130-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10941

097B16214

BOCK, HGX46/280-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16214

097B16215

BOCK, HGX46/310-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16215

097B16216

BOCK, HGX46/345-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16216

097B16217

BOCK, HGX46/440-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16217

097B16218

BOCK, HGX46/280-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16218

097B16219

BOCK, HGX46/310-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16219

097B16220

BOCK, HGX46/345-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16220

097B16221

BOCK, HGX46/280-4 SH CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16221

Ansicht: