Mehr anzeigen
HGX LG BOCK Verdichter

Zeigt 269 Produkt(e)

097B14594

BOCK, HGX56e/850 ML 18 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14594

097B14595

BOCK, HGX56e/850 S 25 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14595

097B14596

BOCK, HGX56e/995 ML 23 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14596

097B14597

BOCK, HGX56e/995 S 30 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14597

097B14598

BOCK, HGX56e/1155 ML 28 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14598

097B14599

BOCK, HGX56e/1155 S 35 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14599

097B14654

BOCK, HGX88e/2400 ML 60 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14654

097B14655

BOCK, HGX88e/2400 S 70 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14655

097B14656

BOCK, HGX88e/2735 ML 70 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14656

097B14657

BOCK, HGX88e/2735 S 80 LG, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14657

Ansicht: