Mehr anzeigen
HAX LG BOCK Verdichter

Zeigt 18 Produkt(e)

097B16257

BOCK, HAX22e/125 LT 2 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16257

097B16258

BOCK, HAX22e/160 LT 2 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16258

097B16259

BOCK, HAX22e/190 LT 3 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16259

097B16274

BOCK, HAX34e/215 LT 3 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16274

097B16275

BOCK, HAX34e/255 LT 4 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16275

097B16276

BOCK, HAX34e/315 LT 5 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16276

097B16277

BOCK, HAX34e/380 LT 6 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16277

097B20412

BOCK, HAX34e/215 LT 3 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 20412

097B20413

BOCK, HAX34e/255 LT 4 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 20413

097B20414

BOCK, HAX34e/315 LT 5 LG, Semi-hermetic air cooled

Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 20414

Ansicht: