Zeigt 1.693 Produkt(e)
BOCK, HG66e/1340-4, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 11482
BOCK, HGX66e/1340-4, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 11483
BOCK, HG66e/1340-4 S, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 11484
BOCK, HGX66e/1340-4 S, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 11485
BOCK, HG66e/1540-4, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 11486
BOCK, HGX66e/1540-4, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 11487
BOCK, HG66e/1540-4 S, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 11488
BOCK, HGX66e/1540-4 S, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 11489
BOCK, HG66e/1750-4, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 11490
BOCK, HGX66e/1750-4, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 11491