Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Um ihr Konto zu schützen, werden sie demnächst ausgeloggt.Ihre Sitzung läuft ab in
Sie wurden aufgrund von Inaktivität in den letzten 120 Minuten ausgeloggt.
You are at the {0} store.
The VXe Solo HWS HT (ECL 310/A337) is a fully insulated substation for indirect heating with one heating circuit and secondary connection for DHW cylinder featuring high performance and simple operation.
Zeigt 4 Produkt(e)
VXe Solo HWS HT, Typ 1
Typ: VXe Solo HWS HT, Typ 1, 16 bar, 120 °C
VXe Solo HWS HT, Typ 2
Typ: VXe Solo HWS HT, Typ 2, 16 bar, 120 °C
Typ: VXe Solo HWS HT, Typ 1, 25 bar, 130 °C
Typ: VXe Solo HWS HT, Typ 2, 25 bar, 130 °C
Ansicht: