The actuators with safety function are mainly used with VZ valve (AME 13SU) or with VS, VM and VB valves (AME 13SU, AME 23SU) or AVQM ( AME 23 SU). Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat.
Zeigt 1 Produkt(e)
Elektrische Stellantriebe, AME 13 SU, Versorgungsspannung [V] [AC]: 24
AME 13 SU 24V 14s/mm 5,5mm 300N