Danfoss Multi Ejector SolutionTM, consists of a CTM 6 Low Pressure valve and an AK-PC 782A controller. This solution makes CO2 refrigeration systems economically competitive with the HFC systems at all ambient temperatures by improving COP in comparison to standard booster systems. CO2 systems with Multi Ejector SolutionTM can be installed in any climate delivering lower energy consumption than i.e. R404A. CTM 6 LP is designed for CO2 booster systems to lift a part of the gas from MT suction and mix it with the gas coming from the gas cooler at medium pressure level.
Zeigt 3 Produkt(e)
R744, CTM 6, LP 935
Kältemittel: R744, Max. zul. Betriebsdruck [bar]: 140, Anschlussmaterial: Edelstahl, Verpackungseinheit: Einzelpack, Menge je Verpackungseinheit: 1
R744, CTM 6, LP 1935
Kältemittel: R744, Max. zul. Betriebsdruck [bar]: 140, Anschlussmaterial: Edelstahl, Verpackungseinheit: Einzelpack, Menge je Verpackungseinheit: 1
R744, CTM 6, LP 1435
Kältemittel: R744, Max. zul. Betriebsdruck [bar]: 140, Anschlussmaterial: Edelstahl, Verpackungseinheit: Einzelpack, Menge je Verpackungseinheit: 1