VLT2807PS2B20SBR1DBF12A00C1

134H2366

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2807PS2B20SBR1DBF12A00C1
VLT® 2800 Serie
0.75kW / 1.0 HP, 1X220-240V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2807PS2B20SBR1DBF12A00C1
Re-configure

Product details

Gross weight 2.1 Kilogram
Net weight 1.65 Kilogram
Volume 16.53 Liter
EAN 5710107674657

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 07 0.75kW / 1.0 HP
Dedicated Application P Process
Phase S Single phase
Mains Voltage U(in) 2 200-240V AC
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R1 EN 55011 Class A1
Display DB Built In Display (SLCP)
Fieldbus Option F12 Profibus DP 12 MBaud
Application Option A00 No application option
Coating C1 With coating
Frame Size A A-Frame
Typecode Part 1 VLT2807PS2B20SBR1DBF12A00C1
Product Catalog NO_VIEW NO VIEW
HELP CHAR C1
Product Hierarchy 87D45D5609573
Product View (Default) Global (Standard)
Height [mm] 200 200
Width w/ no C options [mm] 75 75
Depth [mm] 168 168
Weight [kg] 2 2
kVA 1.7 1.7
Calculated Gross Weight [kg] 2.3
Calculated Net Weight [kg] 2
Material Net Weight 1.65
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2807PS2B20SBR1DBF12A00C1
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality