Show more
EV210B

Shows 16 product(s)

032U1205

Solenoid valve, EV210B, Function: NC, G, 1/4, 0.08 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U1210

Solenoid valve, EV210B, Function: NC, G, 1/8, 0.15 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U3602

Solenoid valve, EV210B, Function: NC, G, 1/4, 0.7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U3603

Solenoid valve, EV210B, Function: NC, G, 1/4, 0.7 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U3605

Solenoid valve, EV210B, Function: NC, G, 3/8, 0.55 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

032U3606

Solenoid valve, EV210B, Function: NC, G, 3/8, 0.55 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

032U3615

Solenoid valve, EV210B, Function: NC, G, 1/2, 1 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U3618

Solenoid valve, EV210B, Function: NC, G, 1/2, 1.5 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U3619

Solenoid valve, EV210B, Function: NC, G, 1/2, 2.85 m³/h, EPDM

Media recommendations: Water & Brine, Body material: DZR brass, Operation: Direct-operated, Number of ways: 2/2

032U3622

Solenoid valve, EV210B, Function: NC, G, 3/4, 4.5 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: DZR brass, Operation: Direct-operated, Number of ways: 2/2

View: